Four different jobs. One partner who understands all of them.
blue square with a bar graph icon
The flexible entry point for planning- grade traffic and load data

Accuracy:
±5-7% GVW

Sensor:
Lineas 9195G / Compact

Features:
Wheel, axle, and gross vehicle weight; vehicle speed and classification


blue square with a truck and meter icon on top of it
The screening solution that flags overweigh vehicles without slowing traffic
Accuracy:
±5 GVW - OIML R134 class F10

Sensor:
Lineas 9195G

Features:
Wheel, axle, and gross vehicle weight; vehicle speed and classification

blue square with a camera icon
The certified solution for citation-grade weight enforcement

Accuracy:
±2% GVW - OIML R134 class F5

Sensor:
Lineas Digital

Features:
Wheel, axle GVW; speed and classification; automated tire screening; interlane driving detection

blue square and a bridge icon
The protective solution for continuous bridge load and strain monitoring
Accuracy:
Continuous strain & load data, now a single GVW class
Sensor:
Lineas9195G + SHM sensor cluster

Features:
Wheel, axle GVW; speed and classification; inclination, vibration, strain, deflection, displacement, humidity

Confidence you can stand behind
When the safety of roads and bridges is on the line, reliable data matters. Kistler’s proven Weigh In Motion technology delivers accurate, real-time vehicle weight data you can trust - helping transportation systems protect infrastructure, improve road safety, and keep traffic moving with confidence.
icon of crystal
100,000+ Lineas sensors
installed worldwide
icon of kistler building
30+ years of innovation
with unique quartz technology
icon of world
50+ countries
where Kistler traffic solutions are present
Meet our experts
Our experts are ready to dive into your infrastructure challenges.
myKistler   |   Imprint   |   Privacy Notice 
Kistler Group, Eulachstrasse 22, 8408 Winterthur, Switzerland
© 2026 Kistler Group